The modular automation toolkit ctrlX AUTOMATION is a 360° solution that overcomes the classic boundaries between machine control, the IT world and the Internet of Things.
 The automation toolkit ctrlX AUTOMATION offers the right solution for every application. The diverse control solutions can be used for PLC-based applications, IoT use cases, HMI and safety functions.
 Simple engineering and maximum openness. This is what the software solutions of the automation toolkit ctrlX AUTOMATION stand for.
 ctrlX AUTOMATION supports simple cartesian handling tasks, highly dynamic machine applications in the consumer goods industry as well as high-precision motion solutions in semicon applications. Additionally, PLC or motion functions as well as modular servo drives are available.
 With the product familiy ctrlX FLOW, ctrlX AUTOMATION offers easy-to-integrate solutions for optimal and highly efficient material and goods flows.
The automation toolkit ctrlX AUTOMATION provides all components for complete automation solutions - from controllers to drives and motors as well as I/Os to Motion, PLC and IoT functionalities. With the open, modular, and scalable system, simple applications but also complex solutions can be implemented. The system is characterized by high flexibility and future-proofness. Required functions can be added to the control platform ctrlX CORE as apps at any time.
Are you looking to contact Bosch Rexroth or Bosch Rexroth Partners for further information about ctrlX AUTOMATION? Find the right contacts for sales, services and training.